PWCB10LEAD
Part of the PWCB Series
Sales Channel: Wholesale
Ordering Code: 7100452
UPC: 098268567502
Lead Free: YES
10 In Carbon Block Lead Reduction Filter
This 1 micron lead reduction filter works great for applications used in campers and recreational vehicle units. It also can be easily installed in your standard 10 inch filter bowl. It reduces chloramines, chlorine taste and odor and is also great for reduction of sand, silt, sediment and rust. The lead out filtration filter life rating is approximately 600 gallons or change every six months for best results.
Features
- 10 IN Lead out carbon block filter specially formulated
- NSF certified for the reduction of VOC and will filter down to one micron
- Lead out filtration filter rating is approximately 600 gallons
- Reduction in lead, chloramines, chlorine taste and odor
| Specifications | |
|---|---|
| Brand | Watts |
| CAProp65-InScope | No |
| Chlorine Reduction | Yes |
| EAN | 098268567502 |
| End Cap Style | DOE |
| Filter Size | 2 1/2 IN x 10 IN |
| Filter Type | Carbon Block |
| Lead Free | YES |
| Maximum Capacity-Gallons | 2500.00 |
| Maximum Temperature-Fahrenheit | 165 |
| Micron Rating-Nominal | 1.00 |
| Minimum Temperature-Fahrenheit | 40 |
| Part Number | 7100452 |
| Series | PWCB |