PWCB10P
Part of the PWCB Series
Sales Channel: Wholesale
Ordering Code: 7100446
UPC: 098268567144
Lead Free: YES
10 In Carbon Block 5 Micron Nominal 4,000 Gallon Filter
The 10 inch 5 nominal micron carbon block is uses top of the life coconut shell carbon. This low cost carbon block filter outperforms granular activated carbon cartridges in chlorine reduction, lower pressure drop, lower cost and offers no water channeling. It offers a long life of up to 4,000 gallons at 1 gallons per minute flow rate.
Features
- 5 Microns nominal rating
- 100 Percent coconut shell carbon
- Offers a long life of up to 4000 gallons
- Fits slim-line housings
Specifications | |
---|---|
Brand | Watts |
Buy American Act Compliant | NO |
CAProp65-InScope | No |
Chlorine Reduction | Yes |
EAN | 098268567144 |
End Cap Style | DOE |
Filter Size | 2.5 IN X 9.75 IN |
Filter Type | Carbon Block |
GDS Status | Registered |
Lead Free | YES |
Maximum Capacity-Gallons | 6000.00 |
Maximum Flow Rate-GPM | 1.00 |
Maximum Temperature-Fahrenheit | 165 |
Micron Rating-Nominal | 5.00 |
Minimum Temperature-Fahrenheit | 40 |
Part Number | 7100446 |
Series | PWCB |