PWCB10S
Discontinued
Part of the PWCB Series
Sales Channel: Wholesale
Ordering Code: 7100505
UPC: 098268814644
Lead Free: YES
Filter 10 Inch Carbon Block 5 Micron Nominal 4000 Gallon
This 10 inch 5 nominal micron carbon block is NSF standard 42 certified and uses top of the line coconut shell housing. This low cost carbon block filter outperforms GAC cartridges in chlorine reduction, lower pressure drop, lower cost, and offers no water channeling. Offers long life of up to 4000 gallons.
Features
- 5 micron nominal rating
- 100 percent coconut shell carbon
- Up to 4000 gallon
- Fits slim-line housings
Specifications | |
---|---|
Brand | Watts |
Buy American Act Compliant | NO |
EAN | 098268814644 |
Filter Size | 2.5 IN x 10 IN |
Lead Free | YES |
Part Number | 7100505 |
Series | PWCB |