PWCB10VOC
Part of the PWCB Series
Sales Channel: Wholesale
Ordering Code: 7100450
UPC: 098268567342
Lead Free: YES
10 In Carbon Block Voc Filter
This 10 inch easy to install specially formulated VOC carbon block filter is capable of reducing harmful volatile organic chemicals (VOC) such as MTBEs, lindane, atrazine, benzene, 2, 4-D, and others from the drinking water supply. It is NSF certified for the reduction of VOC and will filter down to one micron. The lead out filtration filter life rating is approximately 600 gallons or change every six months for best results.
- 10 IN VOC carbon block filter specially formulated
- NSF certified for the reduction of VOC and will filter down to one micron
- Lead out filtration filter rating is approximately 600 gallons
- Reduction in MTBE, lindane, atrazine, benzene and other VOCs
Specifications | |
---|---|
Brand | Watts |
Buy American Act Compliant | NO |
CAProp65-InScope | No |
Chlorine Reduction | Yes |
EAN | 098268567342 |
End Cap Style | DOE |
Filter Size | 2 1/2 IN x 10 IN |
Filter Type | Carbon Block |
Lead Free | YES |
Maximum Capacity-Gallons | 1200.00 |
Maximum Temperature-Fahrenheit | 165 |
Micron Rating-Nominal | 1.00 |
Minimum Temperature-Fahrenheit | 40 |
Part Number | 7100450 |
Series | PWCB |