PWCB20FFP
Part of the PWCB Series
Sales Channel: Wholesale
Ordering Code: 7100449
UPC: 098268567335
Lead Free: YES
20 In Full Flowcarbon Block 5 Micron Nominal 40,000 Gallon Filter
The 20 inch Full Flow 5 nominal micron carbon block uses top of the line coconut shell carbon. This low cost carbon block filter outperforms granular activated carbon cartridges in chlorine reduction, lower pressure drop, lower cost and offers no water channeling. It offers a long life of up to 40,000 gallons at 4 gallon per minute flow rate.
- 5 Microns nominal rating
- 100 Percent coconut shell carbon
- Offers a long life of up to 20000 gallons
- Fits Full Flow housings
Specifications | |
---|---|
Brand | Watts |
Buy American Act Compliant | NO |
CAProp65-InScope | No |
Chlorine Reduction | Yes |
EAN | 098268567335 |
End Cap Style | DOE |
Filter Size | 4.5 IN x 20 IN |
Filter Type | Carbon Block |
GDS Status | Registered |
Lead Free | YES |
Maximum Capacity-Gallons | 40000.00 |
Maximum Flow Rate-GPM | 4.00 |
Maximum Temperature-Fahrenheit | 165 |
Micron Rating-Nominal | 5.00 |
Minimum Temperature-Fahrenheit | 40 |
Part Number | 7100449 |
Series | PWCB |