PWCB20P
Part of the PWCB Series
Sales Channel: Wholesale
Ordering Code: 7100447
UPC: 098268567151
Lead Free: YES
20 In Carbon Block 5 Micron Nominal 8,000 Gallon Filter
The 20 inch 5 nominal micron carbon block uses top of the line coconut shell carbon. This low cost carbon block filter outperforms granular activated carbon cartridges in chlorine reduction, lower pressure drop, lower cost and offers no water channeling. It offers a long life of up to 8,000 gallons at 2 gallons per minute flow rate.
Features
- 5 Microns nominal rating
- 101 Percent coconut shell carbon
- Offers a long life of up to 8000 gallons
- Fits slim-line housings
Specifications | |
---|---|
Brand | Watts |
Buy American Act Compliant | NO |
CAProp65-InScope | No |
Chlorine Reduction | Yes |
EAN | 098268567151 |
End Cap Style | DOE |
Filter Size | 2.5 IN X 20 IN |
Filter Type | Carbon Block |
GDS Status | Registered |
Lead Free | YES |
Maximum Capacity-Gallons | 12000.00 |
Maximum Flow Rate-GPM | 2.00 |
Maximum Temperature-Fahrenheit | 165 |
Micron Rating-Nominal | 5.00 |
Minimum Temperature-Fahrenheit | 40 |
Part Number | 7100447 |
Series | PWCB |