PWCB20S
Discontinued
Part of the PWCB Series
Sales Channel: Wholesale
Ordering Code: 7100506
UPC: 098268814651
Lead Free: Not In Scope
Filter 20 Inch Carbon Block 5 Micron Nominal 8000 Gallon
This 20 inch 5 nominal micron carbon block is NSF standard 42 certified and uses top of the line coconut shell housing. This low cost carbon block filter outperforms GAC cartridges in chlorine reduction, lower pressure drop, lower cost, and offers no water channeling. Offers long life of up to 8000 gallons.
Features
- 5 micron nominal rating
- 100 percent coconut shell carbon
- Up to 8000 gallon
- Fits slim-line housings
Specifications | |
---|---|
Brand | Watts |
Buy American Act Compliant | NO |
CAProp65-InScope | No |
Chlorine Reduction | Yes |
EAN | 098268814651 |
Filter Size | 2 1/2 IN x 20 IN |
Filter Type | Carbon Block |
Lead Free | Not In Scope |
Maximum Capacity-Gallons | 8000.00 |
Maximum Flow Rate-GPM | 2.00 |
Maximum Temperature-Fahrenheit | 125 |
Micron Rating-Nominal | 5.00 |
Minimum Temperature-Fahrenheit | 50 |
Part Number | 7100506 |
Series | PWCB |