PWCB5 2PK
Part of the PWCB Series
Sales Channel: Wholesale
Ordering Code: 7100588
UPC: 098268085327
Lead Free: YES
5 In Carbon Block 5 Micron Nominal Filter
The 5 inch 5 nominal micron carbon block uses top of the life coconut shell housing. This low cost carbon block filter outperforms granular activated carbon cartridges in chlorine reduction, lower pressure drop, lower cost and offers no water channeling. It offers a long life of up to 2,000 gallons at 1 gallon per minute flow rate.
- 5 Microns nominal rating
- 100 Percent coconut shell carbon
- Offers a long life of up to 2000 gallons
- Fits slim-line housings
Specifications | |
---|---|
Brand | Watts |
Buy American Act Compliant | NO |
CAProp65-InScope | No |
Chlorine Reduction | No |
EAN | 098268085327 |
End Cap Style | DOE |
Filter Size | 2 1/2 IN X 5 IN |
Filter Type | Carbon Block |
Lead Free | YES |
Maximum Capacity-Gallons | 2000.00 |
Maximum Flow Rate-GPM | 0.50 |
Maximum Temperature-Fahrenheit | 165 |
Micron Rating-Nominal | 5.00 |
Minimum Temperature-Fahrenheit | 40 |
Part Number | 7100588 |
Series | PWCB |