PWGAC20FF
Part of the PWGAC Series
Sales Channel: Wholesale
Ordering Code: 7100445
UPC: 098268567137
Lead Free: YES
20 X 4 1/2 In Granular Activated Carbon Cartridge, Water Washed Coconut Shell, Full Flow
This 20 inch Full Flow granular activated carbon cartridge with up to 20,000 gallons capacity media is a water washed type coconut shell filled with granular activated carbons to remove taste, odors and chemicals. The body is made of NSF listed polypropylene. The minimum water pressure required is 20 psi with the maximum of 125 psi. The temperature maximum rating is 100 F (38 C).
- Contains granular activated carbon
- Water washed coconut shell housing
- Reduces chlorine taste and odor
- Fits Full Flow housings
Specifications | |
---|---|
Brand | Watts |
Buy American Act Compliant | NO |
CAProp65-InScope | No |
Chlorine Reduction | Yes |
EAN | 098268567137 |
End Cap Style | DOE |
Filter Size | 4 1/2 x 20 |
Filter Type | GAC |
Lead Free | YES |
Maximum Capacity-Gallons | 15000.00 |
Maximum Flow Rate-GPM | 5.00 |
Maximum Temperature-Fahrenheit | 100 |
Micron Rating-Nominal | 50.00 |
Minimum Temperature-Fahrenheit | 40 |
Part Number | 7100445 |
Series | PWGAC |