PWMB10FFM50
Part of the PWMB Series
Sales Channel: Wholesale
Ordering Code: 7100351
UPC: 098268565652
Lead Free: YES
10 In Full Flow 50 Micron Filter
This 10 inch 50 micron Full Flow 4 1/2 inch outside diameter sediment depth cartridge is made of melt blown polypropylene material and has an excellent chemical resistance with no media migration. Made of a high quality food grade mateial for food and beverage applications and a high dirt holding capacity, it is great for potable water, beverages, pre-filtration, fine chemicals, electronics, metal finishing, plating solutions and more. This filter is rated for temperatures up to 140 F (60 C).
- Removes rust, sand and particles without reducing or restricting the full flow of water
- 50 Microns filtration rating
- Melt blown polypropylene
- Rated for temperatures up to 140 Fahrenheit
Specifications | |
---|---|
Brand | Watts |
Buy American Act Compliant | NO |
CAProp65-InScope | No |
Chlorine Reduction | No |
EAN | 098268565652 |
End Cap Style | DOE |
Filter Size | 4.5 IN x 9 3/4 IN |
Filter Type | Melt Blown |
Lead Free | YES |
Maximum Capacity-Gallons | 9999.00 |
Maximum Flow Rate-GPM | 15.00 |
Maximum Temperature-Fahrenheit | 140 |
Micron Rating-Nominal | 50.00 |
Minimum Temperature-Fahrenheit | 40 |
Part Number | 7100351 |
Series | PWMB |