PWMB10M10
Part of the PWMB Series
Sales Channel: Wholesale
Ordering Code: 7100332
UPC: 098268565454
Lead Free: YES
10 In 10 Micron Depth Cartridge
This 10 inch 10 micron sediment depth cartridge is made of melt blown polypropylene material and has an excellent chemical resistance with no media migration. A high quality food grade for food and beverage applications and a high dirt holding capacity. It is great for potable water, beverages, pre-filtration, fine chemicals, electronics, metal finishing, plating solutions and more. This filter is rated for temperatures up to 140 F (60 C).
Features
- Food grade
- Collects particles throughout the entire thickness of the filter
- Melt blown polypropylene
- Rated for temperatures up to 140 Fahrenheit
| Specifications | |
|---|---|
| Brand | Watts |
| Buy American Act Compliant | NO |
| CAProp65-InScope | No |
| Chlorine Reduction | No |
| EAN | 098268565454 |
| End Cap Style | DOE |
| Filter Size | 2 1/2 x 9 7/8 |
| Filter Type | Melt Blown |
| GDS Status | Registered |
| Lead Free | YES |
| Maximum Capacity-Gallons | 9999.00 |
| Maximum Flow Rate-GPM | 5.00 |
| Maximum Temperature-Fahrenheit | 140 |
| Micron Rating-Nominal | 10.00 |
| Minimum Temperature-Fahrenheit | 40 |
| Part Number | 7100332 |
| Series | PWMB |