PWMB10M50
Part of the PWMB Series
Sales Channel: Wholesale
Ordering Code: 7100335
UPC: 098268565485
Lead Free: YES
50 Micron Depth Cartridge, 10 IN
This 10 inch 50 micron sediment depth cartridge is made of melt blown polypropylene material and has an excellent chemical resistance with no media migration. Made of a high quality food grade material for food and beverage applications it has a high dirt holding capacity. It is great for potable water, beverages, pre-filtration, fine chemicals, electronics, metal finishing, plating solutions and more. This filter is rated for temperatures up to 140 F (60 C).
Features
- 10 IN
- Collects particles throughout the entire thickness of the filter
- Melt blown polypropylene
- Rated for temperatures up to 140 Fahrenheit
Specifications | |
---|---|
Brand | Watts |
Buy American Act Compliant | NO |
CAProp65-InScope | No |
Chlorine Reduction | No |
EAN | 098268565485 |
End Cap Style | DOE |
Filter Size | 2.5 IN x 9.78 IN |
Filter Type | Melt Blown |
Lead Free | YES |
Maximum Capacity-Gallons | 9999.00 |
Maximum Flow Rate-GPM | 9.00 |
Maximum Temperature-Fahrenheit | 140 |
Micron Rating-Nominal | 50.00 |
Minimum Temperature-Fahrenheit | 40 |
Part Number | 7100335 |
Series | PWMB |