PWMB40M50
Part of the PWMB Series
Sales Channel: Wholesale
Ordering Code: 7100347
UPC: 098268565607
Lead Free: YES
40 In 50 Micron Depth Cartridge
This 40 inch 50 micron sediment depth cartridge is made of melt blown polypropylene material and has an excellent chemical resistance with no media migration. A high quality food grade for food and beverage applications and a high dirt holding capacity. It is great for potable water, beverages, pre-filtration, fine chemicals, electronics, metal finishing, plating solutions and more. This filter is rated for temperatures up to 140 F (60 C).
Features
- Removes rust, sand and particles without reducing or restricting the full flow of water
- 50 microns filtration rating
- Melt blown polypropylene
- Rated for temperatures up to 140 degrees F
Specifications | |
---|---|
Brand | Watts |
Buy American Act Compliant | NO |
CAProp65-InScope | No |
Chlorine Reduction | No |
EAN | 098268565607 |
End Cap Style | DOE |
Filter Size | 2 1/2 IN x 40 IN |
Filter Type | Melt Blown |
Lead Free | YES |
Maximum Capacity-Gallons | 9999.00 |
Maximum Flow Rate-GPM | 9999.00 |
Maximum Temperature-Fahrenheit | 140 |
Micron Rating-Nominal | 50.00 |
Minimum Temperature-Fahrenheit | 40 |
Part Number | 7100347 |
Series | PWMB |