PWMB5M5
Part of the PWMB Series
Sales Channel: Wholesale
Ordering Code: 7100587
UPC: 098268062922
Lead Free: YES
5 In 5 Micron Sediment Depth Cartridge
This 5 inch 5 micron sediment depth cartridge is made of melt blown polypropylene material and has an excellent chemical resistance with no media migration. It is of a high quality food grade material for food and beverage applications and has a high dirt holding capacity. It is great for potable water, beverages, pre-filtration, fine chemicals, electronics, metal finishing, plating solutions and more. This filter is rated for temperatures up to 140 F (60 C).
- 5 IN
- Collects particles throughout the entire thickness of the filter
- Melt blown polypropylene
- Rated for temperatures up to 140 degrees F
Specifications | |
---|---|
Brand | Watts |
Buy American Act Compliant | NO |
CAProp65-InScope | No |
Chlorine Reduction | No |
EAN | 098268062922 |
End Cap Style | DOE |
Filter Size | 5 IN |
Filter Type | Melt Blown |
Lead Free | YES |
Maximum Capacity-Gallons | 9999.00 |
Maximum Flow Rate-GPM | 2.00 |
Maximum Temperature-Fahrenheit | 140 |
Micron Rating-Nominal | 5.00 |
Minimum Temperature-Fahrenheit | 40 |
Part Number | 7100587 |
Series | PWMB |