PWJPL170M.35
Part of the PWPL Series
Sales Channel: Wholesale
Ordering Code: 7100434
UPC: 098268567007
Lead Free: YES
Model 170 Cartridge 0.35 Micron Pleated Sediment Filter
This model 170, 0.35 micron pleated sediment filter features a greater surface area than a wound, spun or melt blown filter. Its lower pressure drop allows for increased flow rates and the use of a smaller filter housings to reduce capital equipment costs. The synthetic filter media is cellulose-free and contains no additives or binders which may cause foaming. The increased dirt holding capacity with longer life and fewer cartridge replacements reduces the filtration costs compared to other pleated cartridge suppliers. The thicker filter media has a greater capacity to capture and retain the particles compared to thin, more rigid media types which have less void space for particle retention. The temperature range is from 40 F to 140 F (4.4 C to 60 C) and the maximum water pressure is 40 psi.
- Collects particles throughout the entire thickness of the filter
- 0.35 Micron filtration rating
- Cellulose-free synthetic filter media
- Rated for temperatures up to 140 degrees F
Specifications | |
---|---|
Brand | Watts |
Buy American Act Compliant | NO |
CAProp65-InScope | No |
Chlorine Reduction | No |
EAN | 098268567007 |
End Cap Style | DOE |
Filter Size | 7 3/4 IN x 30 3/4 IN |
Filter Type | Pleated |
Lead Free | YES |
Maximum Capacity-Gallons | 9999.00 |
Maximum Flow Rate-GPM | 150.00 |
Maximum Temperature-Fahrenheit | 140 |
Micron Rating-Nominal | 0.35 |
Minimum Temperature-Fahrenheit | 40 |
Part Number | 7100434 |
Series | PWPL |