PWSW10FFM1
Part of the PWSW Series
Sales Channel: Wholesale
Ordering Code: 7100370
UPC: 098268565843
Lead Free: YES
10 In Full Flow Sediment Wound 1 Micron Filter
This 10 inch 1 micron Full Flow 4 1/2 inch outside diameter sediment wound filter cartridge is made of melt blown polypropylene material and has an excellent chemical resistance. High quality food grade for potable water, it contains no leachable that could contaminate downstream. It is rated for temperatures up to 140 F (60 C) and the water pressure is rated up to 40 psi.
Features
- Holds back the maximum amount of dirt and sand particles
- 1 Micron filtration rating
- Polypropylene media for great chemical resistance
- Rated for temperatures up to 140 degrees F
Specifications | |
---|---|
Brand | Watts |
Buy American Act Compliant | NO |
CAProp65-InScope | No |
Chlorine Reduction | No |
EAN | 098268565843 |
End Cap Style | DOE |
Filter Size | 4 1/2 IN x 9 3/4 IN |
Filter Type | String Wound |
Lead Free | YES |
Maximum Capacity-Gallons | 9999.00 |
Maximum Flow Rate-GPM | 9999.00 |
Maximum Temperature-Fahrenheit | 140 |
Micron Rating-Nominal | 1.00 |
Minimum Temperature-Fahrenheit | 40 |
Part Number | 7100370 |
Series | PWSW |