PWSW20M5
Part of the PWSW Series
Sales Channel: Wholesale
Ordering Code: 7100361
UPC: 098268565751
Lead Free: YES
20 In Sediment Wound 5 Micron Filter
This 20 inch 5 micron sediment wound filter cartridge is made of melt blown polypropylene material and has an excellent chemical resistance with no media migration. High quality food grade for potable water. It contains no leachable that could contaminate downstream. It is rated for temperatures up to 140 F (60 C) and the water pressure is rated up to 40 psi.
Features
- Holds back the maximum amount of dirt and sand particles
- 5 Microns filtration rating
- Polypropylene media for great chemical resistance
- Rated for temperatures up to 140 Fahrenheit
Specifications | |
---|---|
Brand | Watts |
Buy American Act Compliant | NO |
CAProp65-InScope | No |
Chlorine Reduction | No |
EAN | 098268565751 |
End Cap Style | DOE |
Filter Size | 2 1/2 IN x 20 IN |
Filter Type | String Wound |
Lead Free | YES |
Maximum Capacity-Gallons | 9999.00 |
Maximum Flow Rate-GPM | 9999.00 |
Maximum Temperature-Fahrenheit | 140 |
Micron Rating-Nominal | 5.00 |
Minimum Temperature-Fahrenheit | 40 |
Part Number | 7100361 |
Series | PWSW |