PWSWHT20M5
Part of the PWSW Series
Sales Channel: Wholesale
Ordering Code: 7100381
UPC: 098268565966
Lead Free: YES
20 In 5 Micron Hi-Temp Sediment Wound Filter
This 20 inch 5 micron hi-temp sediment wound filter cartridge is made of melt blown polypropylene material and has an excellent chemical resistance. High quality food grade for potable water. It contains no leachable that could contaminate downstream. This cartridge is built with a stainless steel center tube and is rated for temperatures up to 200 F (93 C) and the water pressure is rated up to 40 psi.
Features
- Holds back the maximum amount of dirt and sand particles
- 5 Microns filtration rating
- Polypropylene media for great chemical resistance
- Hi-temp rating for temperatures up to 200 Fahrenheit
Specifications | |
---|---|
Brand | Watts |
CAProp65-InScope | No |
Chlorine Reduction | No |
EAN | 098268565966 |
End Cap Style | DOE |
Filter Size | 2 1/2 IN x 20 IN |
Filter Type | String Wound |
Lead Free | YES |
Maximum Capacity-Gallons | 9999.00 |
Maximum Flow Rate-GPM | 9999.00 |
Maximum Temperature-Fahrenheit | 200 |
Micron Rating-Nominal | 5.00 |
Minimum Temperature-Fahrenheit | 40 |
Part Number | 7100381 |
Series | PWSW |