PWWJCMB5
Part of the PWWJCMB Series
Sales Channel: Wholesale
Ordering Code: 7100309
UPC: 098268565034
Lead Free: YES
40 IN Watts Jumbo 5 Micron Depth Filter
This Watts jumbo 5 micron depth sediment cartridge is made of melt blown polypropylene. It is recommended when depth filtration is necessary for gelatinous substances and when chemical resistance may be a requirement. It is rated for temperatures up to 175 F (80 C) and the maximum water pressure of 40 psi. The filter has excellent chemical resistance and features dual O-rings for superior sealing.
Features
- 5 Microns filtration rating
- Collects particles throughout the entire thickness of the filter
- Greater efficiency with more surface area
- Dual O-rings for superior sealing
Specifications | |
---|---|
Brand | Watts |
Buy American Act Compliant | NO |
CAProp65-InScope | No |
Chlorine Reduction | No |
EAN | 098268565034 |
End Cap Style | DOE |
Filter Size | 15.4 IN X 42.7 IN |
Filter Type | Depth |
Lead Free | YES |
Maximum Capacity-Gallons | 9999.00 |
Maximum Flow Rate-GPM | 100.00 |
Maximum Temperature-Fahrenheit | 125 |
Micron Rating-Nominal | 5.00 |
Minimum Temperature-Fahrenheit | 40 |
Part Number | 7100309 |
Series | PWWJCMB |