PWWJCMB50
Part of the PWWJCMB Series
Sales Channel: Wholesale
Ordering Code: 7100311
UPC: 098268565058
Lead Free: YES
40 In Watts Jumbo 50 Micron Depth Filter
This Watts jumbo 50 micron depth sediment cartridge is made of melt blown polypropylene. It is recommended when depth filtration is necessary for gelatinous substances and when chemical resistance may be a requirement. It is rated for temperatures up to 175 F (80 C) and the maximum water pressure of 40 psi. The filter has excellent chemical resistance and features dual O-rings for superior sealing.
Features
- 50 Microns rating
- Collects particles throughout the entire thickness of the filter
- Greater efficiency with more surface area
- Dual O-rings for superior sealing
Specifications | |
---|---|
Brand | Watts |
Buy American Act Compliant | NO |
CAProp65-InScope | No |
Chlorine Reduction | No |
EAN | 098268565058 |
End Cap Style | DOE |
Filter Size | 15.4 IN X 42.7 IN |
Filter Type | Depth |
Lead Free | YES |
Maximum Capacity-Gallons | 9999.00 |
Maximum Flow Rate-GPM | 100.00 |
Maximum Temperature-Fahrenheit | 125 |
Micron Rating-Nominal | 50.00 |
Minimum Temperature-Fahrenheit | 40 |
Part Number | 7100311 |
Series | PWWJCMB |