PWWJCM150
Part of the PWWJCP Series
Sales Channel: Wholesale
Ordering Code: 7100307
UPC: 098268564938
Lead Free: YES
40 In Watts Jumbo 150 Micron Mesh Pleated Filter
This Watts Jumbo 150 micron mesh pleated cartridge for water with very heavy amounts of sand, silt or sediments. It is ideal for critical applications offering greater efficiency and more surface area for a greater through put with a reduced cost. It is rated for temperatures up to 175 F (80 C) and the maximum water pressure of 30 psi. The filter has excellent chemical resistance and features dual O-rings for superior sealing.
Features
- 150 Microns filtration rating
- Reduces extra-fine dirt, sand, sediment, silt, rust particles, scale particles
- Greater efficiency with more surface area
- Dual O-rings for superior sealing
Specifications | |
---|---|
Brand | Watts |
CAProp65-InScope | No |
Chlorine Reduction | No |
EAN | 098268564938 |
End Cap Style | DOE |
Filter Size | 15.4 IN X 42.7 IN |
Filter Type | Pleated |
Lead Free | YES |
Maximum Capacity-Gallons | 9999.00 |
Maximum Flow Rate-GPM | 150.00 |
Maximum Temperature-Fahrenheit | 125 |
Micron Rating-Nominal | 150.00 |
Minimum Temperature-Fahrenheit | 40 |
Part Number | 7100307 |
Series | PWWJCP |