PWWJCP1AB
Discontinued
Part of the PWWJCP Series
Sales Channel: Wholesale
Ordering Code: 7100302
UPC: 098268564884
Lead Free: YES
40 In Watts Jumbo 1 Absolute Micron Pleated Filter
This Watts jumbo1 absolute micron pleated sediment cartridge is ideal for critical applications offering greater efficiency and more surface area for a greater throughput with a reduced cost. It is rated for temperatures up to 175 F (80 C) and the maximum water pressure of 30 psi. The filter has excellent chemical resistance and features dual O-rings for superior sealing.
Features
- 1 Absolute micron rating
- Reduces extra-fine dirt, sand, sediment, silt, rust particles, scale particles
- Greater efficiency with more surface area
- Dual O-rings for superior sealing
Specifications | |
---|---|
Brand | Watts |
Buy American Act Compliant | NO |
EAN | 098268564884 |
Lead Free | YES |
Part Number | 7100302 |
Series | PWWJCP |