PWWJCP5
Part of the PWWJCP Series
Sales Channel: Wholesale
Ordering Code: 7100304
UPC: 098268564907
Lead Free: YES
Jumbo 5 Micron Pleated Filter, 40 IN
This Watts jumbo 5 micron pleated sediment cartridge is ideal for critical applications offering greater efficiency and more surface area for a greater throughput with a reduced cost. It is rated for temperatures up to 175 F (80 C) and the maximum water pressure of 30 psi. The filter has excellent chemical resistance and features dual O-rings for superior sealing.
Features
- 5 Microns filtration rating
- Reduces extra-fine dirt, sand, sediment, silt, rust particles, scale particles
- Greater efficiency with more surface area
- Dual O-rings for superior sealing
Specifications | |
---|---|
Brand | Watts |
CAProp65-InScope | No |
Chlorine Reduction | No |
EAN | 098268564907 |
End Cap Style | DOE |
Filter Size | 15.4 IN X 42.7 IN |
Filter Type | Pleated |
GDS Status | Registered |
Lead Free | YES |
Maximum Capacity-Gallons | 9999.00 |
Maximum Flow Rate-GPM | 150.00 |
Maximum Temperature-Fahrenheit | 125 |
Micron Rating-Nominal | 5.00 |
Minimum Temperature-Fahrenheit | 40 |
Part Number | 7100304 |
Series | PWWJCP |