Refillable Canisters - FF
Refillable Canisters Full Flow
Sales Channel: Dealer
These empty refillable cartridge are made of high grade FDA listed polypropylene. End cap gaskets are constructed of EPDM material. Screw on/off cap for easy filling and removing of media. 50 micron filter pad to prevent migration of media from filter. The minimum water pressure required is 20 psi with the maximum of 125 psi and the maximum temperature rating of 100 degrees F (38 degrees C).
Features
- Screw on/off cap for easy filling and removing of media
- Canister bodies made of high grade FDA polypropylene
- End caps are constructed of EPDM material
- Use with granular activated carbon, DI resin, mixed bed ion exchange resins, or water softening media
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific Refillable Canisters - FF
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.