F109020
Part of the WCB Series
Sales Channel: Dealer
Ordering Code: 68101468
UPC: 098268221046
2 1/2 IN x 20 IN, Thick Wall Coconut Shell Carbon Block Cartridge
This is 20 IN x 2 1/2 IN thick walled coconut shell carbon block filter can filter to 5 micron particles. This filter has a chlorine reduction capacity of 20,000 gallons. Model F109020 carbon block filter outperforms GAC cartridges by superior chlorine reduction, lower pressure drop, and lower cost.
Features
- Top-of-the line carbon block filter
- Over 90 percent chlorine reduction
- Will not channel
- FDA grade materials
Specifications | |
---|---|
Brand | Watts |
Buy American Act Compliant | NO |
CAProp65-InScope | No |
Chlorine Reduction | Yes |
EAN | 098268221046 |
End Cap Style | DOE |
Filter Size | 2 1/2 IN x 9 3/4 IN |
Filter Type | Carbon Block |
Maximum Capacity-Gallons | 10000.00 |
Maximum Flow Rate-GPM | 1.00 |
Micron Rating-Nominal | 5.00 |
Part Number | 68101468 |
Series | WCB |