WCBFF20
Part of the WCB Series
Sales Channel: Dealer
Ordering Code: 68108664
UPC: 098268335439
4 1/2 IN x 20 IN, Thick Wall Coconut Shell Carbon Block Cartridge
This 20 IN x 4 1/2 IN thick walled coconut shell carbon block filter can filter to 5 micron particles. This filter has a chlorine reduction capacity of 50,000 gallons. Model WCBFF20 carbon block filter outperforms GAC cartridges by superior chlorine reduction, lower pressure drop, and lower cost.
Features
- Lower pressure drop allows for increased flow rates
- Over 90 percent chlorine reduction
- 100 percent coconut shell carbon
- FDA grade materials
Specifications | |
---|---|
Brand | Watts |
Buy American Act Compliant | NO |
CAProp65-InScope | No |
Chlorine Reduction | Yes |
EAN | 098268335439 |
End Cap Style | DOE |
Filter Size | 4 1/2 IN x 20 IN |
Filter Type | Carbon Block |
Micron Rating-Nominal | 5.00 |
Part Number | 68108664 |
Series | WCB |