WPC40
40 IN Pleated Sediment Filter
Sales Channel: Dealer
WPC40
40 IN Pleated Sediment Filter
Sales Channel: Dealer
Features
- Lower pressure drop allows for increased flow rates
- Washable and reusable for reduced costs
- Cellulose-free synthetic filter media
- Rated for temperatures up to 140 degrees F
The 40 IN 5 micron pleated sediment filters feature a greater surface area than a wound, spun or melt blown filter. The lower pressure drop allows for increased flow rates and the use of a smaller filter housing to reduce capital equipment costs. The synthetic filter media is cellulose-free and contains no additives or binders which may cause foaming. The increased dirt holding capacity allows the cartridge to handle higher solids loading and flow rates with a lower pressure drop that increases the filter efficiency and life, while reducing filter change out costs and frequency. The temperature range is from 40 to 140 degrees F (4.4 to 60 degrees C) and the maximum water pressure is 40 psi.
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific WPC40