WPC0.35-975
Part of the WPC975 Series
Sales Channel: Dealer
Ordering Code: 68108700
UPC: 098268535822
Lead Free: YES
Watts Pleated Sediment Filter, 10 IN x 2.5 IN, 0.35 Micron
This 9 3/4 IN x 2 1/2 IN, 0.35-micron Watts pleated sediment filter provides a greater surface area than a wound, spun or melt blown filter. It is ideal for high purity and food/beverage applications and more. The cellulose-free, 100 percent polypropylene synthetic filter media provides high flow rates, low pressure drop and increased dirt holding capacity. The temperature range is 40 F to 140 F (4.4 C to 60 C) while the maximum water pressure differential is 40 psid. The suggested maximum change out pressure differential is 25 psid.
Features
- 0.35 Micron rating for greater filtration of sediments
- Cellulose-free, 100 percent synthetic filter media
- Designed for standard 10 IN housings
- Long service life reduces costs
Specifications | |
---|---|
Brand | Watts |
Buy American Act Compliant | NO |
CAProp65-InScope | No |
Chlorine Reduction | No |
EAN | 098268535822 |
End Cap Style | Does Not Apply To Product |
Filter Size | 9.75 IN x 2.5 IN |
Filter Type | Pleated |
Lead Free | YES |
Maximum Capacity-Gallons | 2500.00 |
Maximum Flow Rate-GPM | 2.00 |
Maximum Temperature-Fahrenheit | 140 |
Micron Rating-Nominal | 0.35 |
Minimum Temperature-Fahrenheit | 40 |
Part Number | 68108700 |
Series | WPC975 |