WPCFF20
20 IN Full Flow Pleated Sediment Filters
Sales Channel: Dealer
The 20 IN full flow pleated sediment filters feature a greater surface area than wound, spun or melt blown filters. The lower pressure drop allows for increased flow rates and the use of a smaller filter housing to reduce capital equipment costs. The synthetic filter media is cellulose-free and contains no additives or binders which may cause foaming. The increased dirt holding capacity with longer life and fewer cartridge replacements reduces the filtration costs compared to other pleated cartridge suppliers. The thicker filter media has a greater capacity to capture and retain the particles compared to thin, more rigid media types which have less void space for particle retention. The temperature range is from 40 to 140 degrees F (4.4 to 60 degrees C) and the maximum water pressure is 40 psi.
Features
- Lower pressure drop allows for increased flow rates
- Washable and reusable for reduced costs
- 100 percent synthetic fibers, with no binders or additives to leave a residue, foam or contaminants
- Individually wrapped for purity
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific WPCFF20
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.