Jump to Section
WQCCHFC
Quick-Change Hollow Fiber Replacement Membrane
Sales Channel: Dealer
WQCCHFC
Quick-Change Hollow Fiber Replacement Membrane
Sales Channel: Dealer
Features
- 10 in. Quick-Change hollow fiber membrane cartridge
- Simple cartridge replacement in Watts Quick-Change ultra-filtration drinking water system
- Efficient and effective hollow fiber filtration
- No filter sumps, no mess, and no fuss
- Cartridge has double O-rings to prevent leakage
- Cartridges are easily removed with a single turn
Jump to Section
Quick-Change cartridge; hollow fiber membrane. Replacement cartridge for Watts Quick-Change ultra-filtration drinking water system. Models WQCCHFC10 10" WQCCHFC11 11" WQCCHFC13 13"
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific WQCCHFC