WQCSC
Quick-Change Sediment Replacement Cartridge
Sales Channel: Dealer
WQCSC
Quick-Change Sediment Replacement Cartridge
Sales Channel: Dealer
Features
- 10 in. Quick-Change sediment cartridge replacement
- 5-micron nominal rating for reliable results
- Simple cartridge replacement in Watts Quick-Change ultra-filtration drinking water system
- Cartridges are easily removed with a single turn
- Cartridge has double O-rings to prevent leakage
- No filter sumps, no mess, and no fuss
10 in. Quick-Change cartridge; 5-micron nominal. Replacement cartridge for Watts Quick-Change ultra-filtration drinking water system. Models WQCSC10 10" WQCSC11 11" Replacement cartridge for Watts Quick-Change ultra-filtration drinking water system and Watts Quick-Change 50GPD RO system. WQCSC13 13" Replacement cartridge for Watts Quick-Change ultra-filtration drinking water system and Watts Quick-Change 100 GPD RO System.
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific WQCSC