Double Mounting Clips

Double Mounting Clips

  • Heavy duty
  • White durable polypropylene material
  • For the connection of two membrane vessels
  • Optional sizes available are 2 1/2 IN x 2 1/2 IN or 2 1/2 IN x 2 IN

Select options below to identify the UPC, Order Code, and Repair Kit for a specific Double Mounting Clips

Approval/Certification Information

For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.