FH4200-12
Flowmatic Housings with 1/2 inch Ports
Sales Channel: Dealer
Flowmatic 10 IN filter housing with 1/2 IN ports, are heavy duty housings made using high quality FDA grade polypropylene. They features thick side walls with heavy duty reinforcing ribs for greater strength. Provides superior resistance to many aggressive chemicals. A buttress thread design ensures superior sealing and security, while compressible EPDM O-rings in the cap, sump and top seat provide an added measure of sealing. The inlet and outlet ports are 1/2 IN NPT.
Features
- 1/2 IN inlet and outlet ports
- Resists most acids, alcohol, ammonia, oils, and plating solutions
- Temperature range 40 degrees F (4 degrees C) to 100 degrees F (37.8 degrees C)
- Maximum pressure 100 psi
- Non-pressure or pressure relief valve style options
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific FH4200-12
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. For general information regarding any approval certification partners identified in the specification sheet, please visit our certification partners’ websites:
ASSE | CSA | FM Approvals | NSF |
UL | ULC | USC | WQA |