FH500WW14
Part of the FH500 Series
Sales Channel: Dealer
Ordering Code: 68102004
UPC: 098268325904
Flowmatic Standard White Filter Housing with White Cap, 5 IN with 1/4 IN Ports
This Flowmatic 5 IN filter housing is a heavy duty housing made using high quality FDA grade polypropylene. It features thick side walls with heavy duty reinforcing ribs for greater strength. It provides superior resistance to many aggressive chemicals. A buttress thread design ensures superior sealing and security, while compressible EPDM O-rings in the cap, sump and top seat provide an added measure of sealing. The housing is for 2 1/2 IN x 5 IN filter cartridge. The inlet and outlet ports are 1/4 IN NPT.
Features
- Resists most acids, alcohol, ammonia, oils, and plating solutions
- Temperature range 40 degrees F (4 degrees C) to 100 degrees F (37.8 degrees C)
- Maximum pressure 100 psi
- Non-pressure relief valve style
Specifications | |
---|---|
Brand | Watts |
Buy American Act Compliant | NO |
Cap Color | White |
CAProp65-InScope | No |
EAN | 098268325904 |
High Temperature | No |
Housing Finish | Smooth Plastic |
Housing Material | Polypropylene |
Inlet Connection Size | 1/4 IN |
Inlet Connection Thread Type | NPT |
Inlet Connection Type | Female Threaded |
Lid Closure Type | Screw-twist |
Maximum Pressure-PSI | 100 |
Maximum Temperature-Fahrenheit | 100 |
Minimum Temperature-Fahrenheit | 40 |
O-ring Material | EPDM |
Outlet Connection Size | 1/4 IN |
Outlet Connection Thread Type | NPT |
Outlet Connection Type | Female Threaded |
Part Number | 68102004 |
Pressure Drop | Does Not Apply To Product |
Pressure Rating-BAR | 6.90 |
Pressure Rating-PSI | 100 |
Pressure Relief | No |
Series | FH500 |
Sump Color | White |