FH7000
Flowmatic Residential Filter Housing
Sales Channel: Dealer
Flowmatic 20 IN filter housing are heavy duty housing made using high quality FDA grade polypropylene. Features thick side walls with heavy duty reinforcing ribs for greater strength. They provide superior resistance to many aggressive chemicals. The buttress thread design ensures superior sealing and security, while compressible EPDM O-rings in the cap, sump and top seat provide an added measure of sealing. The housing is for 2 1/2 IN x 20 IN filter cartridge. The inlet and outlet ports option sizes are 3/8 or 1/2 IN NPT.
Features
- Resists most acids, alcohol, ammonia, oils, and plating solutions
- Maximum pressure 100 psi
- Temperature range 40 degrees F (4 degrees C) to 100 degrees F (37.8 degrees C)
- For 2 1/2 IN x 20 IN filter cartridge
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific FH7000
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.