FH8000
20 IN Flowmatic Standard Commercial Filter Housing
Sales Channel: Dealer
FH8000
20 IN Flowmatic Standard Commercial Filter Housing
Sales Channel: Dealer
Features
- Resists most acids, alcohol, ammonia, oils, and plating solutions
- Temperature range 40 degrees F (4 degrees C) to 100 degrees F (37.8 degrees C)
- Maximum pressure 100 psi
- Available pressure or non-pressure relief valve style
Flowmatic 20 IN filter housing are heavy duty housing made using high quality FDA grade polypropylene. Features thick side walls with heavy duty reinforcing ribs for greater strength. Provides superior resistance to many aggressive chemicals. The buttress thread design ensures superior sealing and security, while compressible EPDM O-rings in the cap, sump and top seat provide added measure of sealing. Available with pressure relief valve and non-pressure relief valve. The housing is for 2 1/2 IN x 20 IN filter cartridge. The inlet and outlet ports are 3/4 IN NPT.
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific FH8000