FM
FM short
Sales Channel: Dealer
Flow-Max commercial and industrial quality single cartridge housings are made of 100 percent 304 stainless steel for durability. Ideal in high temperature, high pressure applications. The pipe fittings are readily accessible for easy installation and the housing. They are rated for temperatures up to 250 degrees F (no plastic holding rods) and water pressure up to 250 psi.
Features
- Stainless steel construction
- Ideal in high temperature, high pressure applications
- Standard Buna-N seals
- For in-line applications
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific FM
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.