FMBH
Flow-Max Bag Filter Housing with Swing-Bolt Lid Closure
Sales Channel: Dealer
Flow-Max bag filter housing are made of 100 percent 304 stainless steel with a convenient swing eye bolt clamp lid closure for easy bag replacement. Two drains are provided for clean and dirty fluids. Features adjustable stainless steel mounting legs, stainless steel baskets, and pressure gauge ports. Rated for flow rate up to 150 GPM.
Features
- Bottom outlet for easy installation
- Heavy duty construction
- 2 IN NPT pipe with vent and drain
- Max temperature 140 degrees F (60 degrees C)
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific FMBH
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.