FMJCH
FMJCH Flow-Max Commercial Quality Stainless Steel Jumbo Cartridge Housing
Sales Channel: Dealer
FMJCH
FMJCH Flow-Max Commercial Quality Stainless Steel Jumbo Cartridge Housing
Sales Channel: Dealer
Features
- Pipe fittings are readily accessible for easy installation
- Adjustable top plate accepts various length cartridges
- Accepts DOE cartridges
- Maximum flow options of 50, 100, or 150 GPM
FMJCH Flow-Max commercial quality housing are made of 100 percent 316 stainless steel for durability. Designed for jumbo filter cartridges, they have convenient band clamp lid closures for easy cartridge replacement. The adjustable compression cap provides superior sealing for both ends of the jumbo cartridge. Two drains are provided for clean and dirty fluids. It is rated for temperatures up to 250 degrees F using hi-temp cartridges. The water pressure rating is 150 psi. It has a protective poly-coat over stainless steel finish.
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific FMJCH