HD4500
HD4500 Flowmatic Standard Commercial Filter Housing
Sales Channel: Dealer
Flowmatic filter housing are heavy duty housing's made using high quality FDA grade polypropylene. Featuring thick side walls with heavy duty reinforcing ribs for greater strength. Providing superior resistance to many aggressive chemicals. The buttress thread design ensures superior sealing and security, while compressible EPDM O-rings in the cap, sump and top seat provide an added measure of sealing. Comes with pressure relief valve. The inlet and outlet ports are 3/4 IN NPT.
Features
- Resists most acids, alcohol, ammonia, oils, and plating solutions
- Temperature range 40 degrees F (4 degrees C) to 100 degrees F (37.8 degrees C)
- Maximum pressure 100 psi
- Includes pressure relief valve
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific HD4500
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. For general information regarding any approval certification partners identified in the specification sheet, please visit our certification partners’ websites:
ASSE | CSA | FM Approvals | NSF |
UL | ULC | USC | WQA |