PWHIB10FF
Part of the PWHIB Series
Sales Channel: Wholesale
Ordering Code: 7100268
UPC: 098268564396
Lead Free: YES
10 In Full Flow Housing Kit With Pressure Relief
This 10 inch complete filter housing kit is designed for the Full Flow housing. It includes the housing with a pressure relief lid, wrench, single mounting bracket and all the mounting screws.
- 10 Inches long
- Blue housing with black lid
- Includes pressure relief valve
- 1 IN Port connection
Specifications | |
---|---|
Brand | Watts |
Buy American Act Compliant | NO |
Cap Color | Black |
CAProp65-DevelopRiskSubstance | n-Hexane |
CAProp65-InScope | Yes |
EAN | 098268564396 |
High Temperature | No |
Housing Finish | Smooth Plastic |
Housing Material | Polypropylene |
Inlet Connection Size | 1 IN |
Inlet Connection Thread Type | NPT |
Inlet Connection Type | Female Threaded |
Lead Free | YES |
Lid Closure Type | Screw-twist |
Maximum Temperature-Fahrenheit | 100 |
Minimum Temperature-Fahrenheit | 40 |
O-ring Material | EPDM |
Outlet Connection Size | 1 IN |
Outlet Connection Thread Type | NPT |
Outlet Connection Type | Female Threaded |
Part Number | 7100268 |
Pressure Drop | 0.6 to 1 PSI based on the micron |
Pressure Rating-BAR | 6.21 |
Pressure Rating-PSI | 90 |
Pressure Relief | Yes |
Series | PWHIB |
Sump Color | Blue |