PWHIB10FFBLC
Discontinued
Part of the PWHIB Series
Sales Channel: Wholesale
Ordering Code: 7100962
UPC: 098268230260
Lead Free: YES
10 IN Full Flow Complete Filter Housing Kit with Pressure Relief Valve, Wrench, Single Mounting Bracket, Screws and Filter
This 10 IN full flow complete filter housing kit includes housing with pressure relief valve, wrench, single mounting bracket, screws and filter
Features
- Includes mounting bracket and screws, housing, wrench and filter cartridge
- Blue housing with black lid and pressure relief valve
- 1 IN port connection
- Includes 10 inch full flow 5 micron pleated cartridge
Specifications | |
---|---|
Brand | Watts |
Buy American Act Compliant | NO |
Cap Color | Black |
CAProp65-CancerRiskSubstance | n-Hexane |
CAProp65-DevelopRiskSubstance | n-Hexane |
CAProp65-InScope | Yes |
EAN | 098268230260 |
High Temperature | No |
Housing Finish | Smooth Plastic |
Housing Material | Polypropylene |
Inlet Connection Size | 1 IN |
Inlet Connection Thread Type | NPT |
Inlet Connection Type | Female Threaded |
Lead Free | YES |
Lid Closure Type | Screw-twist |
Maximum Pressure-PSI | 100 |
Maximum Temperature-Fahrenheit | 100 |
Minimum Temperature-Fahrenheit | 40 |
O-ring Material | EPDM |
Outlet Connection Size | 1 IN |
Outlet Connection Thread Type | NPT |
Outlet Connection Type | Female Threaded |
Part Number | 7100962 |
Pressure Drop | 0.3 psi at 12 gpm flow rate |
Pressure Rating-BAR | 6.21 |
Pressure Rating-PSI | 100 |
Pressure Relief | Yes |
Series | PWHIB |
Sump Color | Blue |