PWHIB10FFC
Part of the PWHIB Series
Sales Channel: Wholesale
Ordering Code: 7100679
UPC: 098268165098
Lead Free: YES
This 10 IN complete filter housing kit includes housing with a pressure relief lid, mounting bracket and screws, wrench and filter
This 10 inch Full Flow complete filter housing kit includes the housing with a pressure relief lid, single mounting bracket and screws, wrench, and a 10 inch Full Flow 5 micron pleated cartridge to reduce sediment, dirt, rust and particles.
Features
- Includes mounting bracket and screws, housing, wrench and filter cartridge
- Blue housing with black lid and pressure relief valve
- 1 IN Port connection
- Includes 10 inch Full Flow 5 micron pleated cartridge
Specifications | |
---|---|
Brand | Watts |
Buy American Act Compliant | NO |
Cap Color | Black |
EAN | 098268165098 |
High Temperature | No |
Housing Finish | Smooth Plastic |
Housing Material | Polypropylene |
Inlet Connection Size | 1 IN |
Inlet Connection Thread Type | NPT |
Inlet Connection Type | Female Threaded |
Lead Free | YES |
Lid Closure Type | Screw-twist |
Maximum Pressure-PSI | 90 |
Maximum Temperature-Fahrenheit | 100 |
Minimum Temperature-Fahrenheit | 40 |
O-ring Material | EPDM |
Outlet Connection Size | 1 IN |
Outlet Connection Thread Type | NPT |
Outlet Connection Type | Female Threaded |
Part Number | 7100679 |
Pressure Drop | 0.3 psi at 12 gpm flow rate |
Pressure Rating-BAR | 6.21 |
Pressure Rating-PSI | 90 |
Pressure Relief | Yes |
Series | PWHIB |
Sump Color | Blue |