PWHIB34WVIH
Part of the PWHIB Series
Sales Channel: Wholesale
Ordering Code: 7100550
UPC: 098268167191
Lead Free: YES
10 IN Housing Kit with Valve in Head Pressure Relief, White Housing
This 10 inch white housing comes with a valve in head design cap for easy filter service in the bypass mode without the need for shutting off the water supply. It is great for whole house and other filtration applications. A 3/4 inch pipe size allows for greater plumbing compatibility. The heavy duty construction is made using a high quality FDA grade polypropylene. The housing lid features a buttress thread design for superior sealing and security. The thick side walls with heavy-duty ribs provide great strength. It is rated at temperatures up to 100 degree F (38 degree C) and the water pressure is rated up to 100 psi (6.9 bar). The cap, sump and top-seated O-rings are compressed to provide a leak proof sealing.
- Built in three way valve in head
- Accepts standard 10IN filter cartridges
- Lid features a buttress thread design for superior sealing
- 3/4 inch port connections
Specifications | |
---|---|
Brand | Watts |
Buy American Act Compliant | NO |
Cap Color | White |
CAProp65-InScope | No |
EAN | 098268167191 |
High Temperature | No |
Housing Finish | Smooth Plastic |
Housing Material | Polypropylene |
Inlet Connection Size | 3/4 IN |
Inlet Connection Thread Type | FPT |
Inlet Connection Type | Female Threaded |
Lead Free | YES |
Lid Closure Type | Screw-twist |
Maximum Pressure-PSI | 100 |
Maximum Temperature-Fahrenheit | 100 |
Minimum Temperature-Fahrenheit | 40 |
O-ring Material | Viton |
Outlet Connection Size | 3/4 IN |
Outlet Connection Thread Type | FPT |
Outlet Connection Type | Female Threaded |
Part Number | 7100550 |
Pressure Drop | Does Not Apply To Product |
Pressure Rating-BAR | 6.90 |
Pressure Rating-PSI | 100 |
Pressure Relief | No |
Series | PWHIB |
Sump Color | White |