PWHP1034CPR
Part of the PWHP CLEAR Series
Sales Channel: Wholesale
Ordering Code: 7100554
UPC: 098268213911
Lead Free: YES
10 IN Clear Housing With 3/4 IN Port And Pressure Relief Valve
This 10 inch clear housing with a white cap accepts slim-line filters and allows for easy visual filter inspection. The housing cap features a 3/4 inch NPT pipe size and a pressure relief valve. It is made of a heavy duty construction using high quality FDA grade polypropylene. It has superior chemical resistance from many aggressive chemicals. The thick side walls are made with heavy-duty ribs to provide greater strength. It is rated at temperatures up to 100 F (38 C) and the water pressure is rated up to 125 psi (8.75 bar). The cap, sump and top-seated O-rings are compressed to provide leak proof sealing.
- Accepts 10 IN standard filter cartridges
- Includes pressure relief valve
- Superior resistance from many aggressive chemicals
- 3/4 IN Port connections
Specifications | |
---|---|
Brand | Watts |
Cap Color | White |
CAProp65-CancerRiskSubstance | 1,3 Butadiene |
CAProp65-DevelopRiskSubstance | 1,3 Butadiene |
CAProp65-InScope | Yes |
EAN | 098268213911 |
High Temperature | No |
Housing Finish | Smooth Plastic |
Housing Material | Polypropylene |
Inlet Connection Size | 3/4 IN |
Inlet Connection Thread Type | FPT |
Inlet Connection Type | Female Threaded |
Lead Free | YES |
Lid Closure Type | Screw-twist |
Maximum Pressure-PSI | 125 |
Maximum Temperature-Fahrenheit | 100 |
Minimum Temperature-Fahrenheit | 40 |
O-ring Material | EPDM |
Outlet Connection Size | 3/4 IN |
Outlet Connection Thread Type | FPT |
Outlet Connection Type | Female Threaded |
Part Number | 7100554 |
Pressure Drop | Does not apply |
Pressure Rating-BAR | 8.61 |
Pressure Rating-PSI | 125 |
Pressure Relief | Yes |
Series | PWHP CLEAR |
Sump Color | Clear |