PWHPHT2034
Part of the PWHP HIGH TEMP Series
Sales Channel: Wholesale
Ordering Code: 7100297
UPC: 098268564839
Lead Free: YES
20 In Hi-Temp Red Housing
This 20 inch hi-temp red housing with a red cap accepts slim-line filters. The housing cap features a 3/4 inch NPT pipe size connection. A leak-proof sealing is accomplished by compression against a top seated EPDM O-ring located in the housing's sump. The heavy duty construction is made using high quality FDA grade polypropylene. It has a superior chemical resistance from many aggressive chemicals. The thick side walls and buttress thread design allows for superior sealing and security. It is rated at temperatures up to 200 F (93 C). The water pressure is rated up to 125 psi (8.75 bar).
Features
- 20 Inches long
- Designed for hi-temp applications up to 200 degrees Fahrenheit
- Superior resistance from many aggressive chemicals
- 3/4 IN Port connection
Specifications | |
---|---|
Brand | Watts |
Buy American Act Compliant | NO |
Cap Color | Red |
CAProp65-InScope | No |
EAN | 098268564839 |
High Temperature | Yes |
Housing Finish | Smooth Plastic |
Housing Material | Polypropylene |
Inlet Connection Size | 3/4 IN |
Inlet Connection Thread Type | FPT |
Lead Free | YES |
Lid Closure Type | Screw-twist |
Maximum Temperature-Fahrenheit | 200 |
Minimum Temperature-Fahrenheit | 40 |
O-ring Material | EPDM |
Outlet Connection Size | 3/4 IN |
Outlet Connection Thread Type | FPT |
Part Number | 7100297 |
Pressure Drop | 0.6 to 1 PSI based on the micron |
Pressure Rating-BAR | 6.90 |
Pressure Rating-PSI | 100 |
Pressure Relief | No |
Series | PWHP HIGH TEMP |
Sump Color | Red |