PWHP1014BPR
Part of the PWHP Series
Sales Channel: Wholesale
Ordering Code: 7100277
UPC: 098268564488
Lead Free: YES
10 IN Blue Housing and Black Cap with 1/4 IN Port and Pressure Relief Valve
This 10 inch blue housing with a black cap accepts slim-line filters and allows for easy visual filter inspection. The housing cap features a 1/4 inch NPT pipe size and a pressure relief valve. It is made of a heavy duty construction using high quality FDA grade polypropylene. It has superior chemical resistance from many aggressive chemicals. The housing lid features a buttress thread design for superior sealing and security. The thick side walls are made with heavy-duty ribs to provide greater strength. It is rated at temperatures up to 125 F (52 C) and the water pressure is rated up to 125 psi (8.75 bar). The cap, sump and top-seated O-rings are compressed to provide leak proof sealing.
- 10 Inches long
- Pressure relief valve
- Superior resistance from many aggressive chemicals
- 1/4 IN Port connection
Specifications | |
---|---|
Brand | Watts |
Buy American Act Compliant | NO |
Cap Color | Black |
CAProp65-DevelopRiskSubstance | n-Hexane |
CAProp65-InScope | Yes |
EAN | 098268564488 |
High Temperature | No |
Housing Finish | Smooth Plastic |
Housing Material | Polypropylene |
Inlet Connection Size | 1/4 IN |
Inlet Connection Thread Type | FPT |
Lead Free | YES |
Lid Closure Type | Screw-twist |
Maximum Temperature-Fahrenheit | 100 |
Minimum Temperature-Fahrenheit | 40 |
O-ring Material | EPDM |
Outlet Connection Size | 1/4 IN |
Outlet Connection Thread Type | FPT |
Part Number | 7100277 |
Pressure Drop | 0.6 to 1 PSI based on the micron |
Pressure Rating-BAR | 6.90 |
Pressure Rating-PSI | 100 |
Pressure Relief | Yes |
Series | PWHP |
Sump Color | Blue |