PWHP10FF1CPR
Discontinued - Replaced By: PWHP10FF1BPR
Part of the PWHP Series
Sales Channel: Wholesale
Ordering Code: 7100284
UPC: 098268564556
Lead Free: YES
10 IN Full Flow Clear Housing and White Cap with 1 IN Port Pressure Relief Valve
This 10 inch clear housing with a white cap accepts Full Flow filters and allows for easy visual filter inspection. The housing cap features a 1 inch NPT pipe size and is made of a heavy duty construction using high quality FDA grade polypropylene. It has superior chemical resistance from many aggressive chemicals. The housing lid features a buttress thread design for superior sealing and security. The thick side walls are made with heavy-duty ribs to provide greater strength. It is rated at temperatures up to 125 F (52 C) and the water pressure is rated up to 125 psi (8.75 bar). The cap, sump and top-seated O-rings are compressed to provide leak proof sealing.
Features
- 10 Inches long
- Pressure relief valve
- Superior resistance from many aggressive chemicals
- 1 IN Port connection
| Specifications | |
|---|---|
| Brand | Watts |
| Buy American Act Compliant | NO |
| Cap Color | Black |
| CAProp65-InScope | No |
| EAN | 098268564556 |
| High Temperature | No |
| Housing Finish | Smooth Plastic |
| Housing Material | Polypropylene |
| Inlet Connection Size | 1 IN |
| Inlet Connection Thread Type | FPT |
| Lead Free | YES |
| Lid Closure Type | Screw-twist |
| Maximum Temperature-Fahrenheit | 100 |
| Minimum Temperature-Fahrenheit | 40 |
| O-ring Material | EPDM |
| Outlet Connection Size | 1 IN |
| Outlet Connection Thread Type | FPT |
| Part Number | 7100284 |
| Pressure Drop | 0.6 to 1 PSI based on the micron |
| Pressure Rating-BAR | 6.21 |
| Pressure Rating-PSI | 90 |
| Pressure Relief | Yes |
| Series | PWHP |
| Sump Color | Clear |