PWHP20FF1BPR
Part of the PWHP Series
Sales Channel: Wholesale
Ordering Code: 7100293
UPC: 098268564792
Lead Free: YES
20 IN Full Flow Blue Housing and Black Cap with 1 IN Port and Pressure Relief Valve
This 20 inch blue housing with a black cap accepts Full Flow filters. The housing cap features a 1 inch NPT pipe size connection with a pressure relief valve. A leak-proof sealing is accomplished by compression against a top seated EPDM O-ring located in the housing's sump. The heavy duty construction is made using high quality FDA grade polypropylene. It has a superior chemical resistance from many aggressive chemicals. The thick side walls and buttress thread design allows for superior sealing and security. It is rated at temperatures up to 125 F (52 C). The water pressure is rated up to 125 psi (8.75 bar).
Features
- 20 Inches long
- Pressure relief valve
- Superior resistance from many aggressive chemicals
- 1 IN Port connection
Specifications | |
---|---|
Brand | Watts |
Buy American Act Compliant | NO |
Cap Color | Black |
CAProp65-DevelopRiskSubstance | n-Hexane |
CAProp65-InScope | Yes |
EAN | 098268564792 |
High Temperature | No |
Housing Finish | Smooth Plastic |
Housing Material | Polypropylene |
Inlet Connection Size | 3/4 IN |
Inlet Connection Thread Type | NPT |
Inlet Connection Type | Female Threaded |
Lead Free | YES |
Lid Closure Type | Screw-twist |
Maximum Temperature-Fahrenheit | 100 |
Minimum Temperature-Fahrenheit | 40 |
O-ring Material | EPDM |
Outlet Connection Size | 3/4 IN |
Outlet Connection Thread Type | NPT |
Outlet Connection Type | Female Threaded |
Part Number | 7100293 |
Pressure Drop | 0.6 to 1 PSI based on the micron |
Pressure Rating-BAR | 6.21 |
Pressure Rating-PSI | 90 |
Pressure Relief | Yes |
Series | PWHP |
Sump Color | Blue |