PWHS1030434
Part of the PWHS Series
Sales Channel: Wholesale
Ordering Code: 7100493
UPC: 098268784527
Lead Free: Not In Scope
Single Stage Stainless Steel Housing
Stainless steel in-line housing designed for commercial and industrial filtration needs. Housing is made from 304 stainless steel with 0.75 IN NPT inlet/outlet ports, 0.125 IN NPT drain port and Buna-N O-ring design. The housing has a maximum design working pressure of 250 psi at 250 degrees Fahrenheit. Housing is made of heavy-duty construction 304 stainless steel for durability. Housing accepts double open-end cartridges and has a knife edge seat at both cartridge ends to eliminate by-pass.
Features
- Designed for commercial and industrial filtration needs
- Heavy duty construction for durability
- Knife edge seat at both cartridge ends to eliminate by-pass
- Housings accepts double open end cartridges
Specifications | |
---|---|
Brand | Watts |
Cap Color | Does Not Apply To Product |
CAProp65-CancerRiskSubstance | Lead |
CAProp65-DevelopRiskSubstance | Lead |
CAProp65-InScope | Yes |
EAN | 098268784527 |
High Temperature | Yes |
Housing Finish | Electro-polishing |
Housing Material | 304 Stainless Steel |
Inlet Connection Size | 3/4 IN |
Inlet Connection Thread Type | FPT |
Inlet Connection Type | Female Threaded |
Lead Free | Not In Scope |
Lid Closure Type | Swing Bolt |
Maximum Pressure-PSI | 250 |
Maximum Temperature-Fahrenheit | 250 |
Minimum Temperature-Fahrenheit | 40 |
O-ring Material | Buna-N |
Outlet Connection Size | 3/4 IN |
Outlet Connection Thread Type | FPT |
Outlet Connection Type | Female Threaded |
Part Number | 7100493 |
Pressure Drop | Actual flow rates are base on fluid, viscosity, cartridge type, micron ratings etc... |
Pressure Rating-BAR | 17.50 |
Pressure Rating-PSI | 250 |
Pressure Relief | No |
Series | PWHS |
Sump Color | Does Not Apply To Product |